??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-437-E4-L-02
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-437-E4-L-02
VERF
Availability
no more available
BC
Order code
BES02C5
TC
Artikelbezeichnung
BES 516-437-E4-L-02
PX
Product view
40616_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M18x1
W
Gewicht
0.106 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 61.5 mm, Style Housing = M18x1, Installation = non-flush, Range = 8 mm, Switching output = normally open (NO), Switching frequency = 25 Hz, Housing material = Brass, nickel-plated, Material sensing surface = PA 12, Connection = Cable, 2.00 m, PVC, Operating voltage Ub = 20...250 VAC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.